Fiber Sub Panel SC Simplex Single mode Couplers, 8 count, Ceramic Sleeve, Blue Connector, Black

SKU FSP-SC8-BLU-SMCR
QTY available 52
Quantity Price
1 - 24 $19.00
25 - 49 $18.24
50 - 99 $17.67
100 + Call Us
Price $19.00

All Prices are in US Dollars and do not include duties



The L-com FSP-SC8-BLU-SMCR is a fiber sub-panel with 8 blue simplex SC couplers, and is for use in enclosures, rack panels, or panel din-rail boxes. The FSP-SC8-BLU-SMCR has a ceramic alignment sleeve designed for use in single mode applications. The FSP-SC8-BLU-SMCR features snap on mounting for fast and easy installation and removal. The unit is constructed of cold rolled steel and is standard LGX size (5.1" x 1.1"). All fiber sub-panels are in stock and ready to ship, order online today!

Features
  • Fiber sub-panel with 8 Blue Single mode SC simplex couplers
  • Ceramic alignment sleeve
  • Cold rolled steel construction
  • 5.1" x 1.1" LGX footprint
  • Snap on mounting for fast and easy installation

Application
  • Used to populate L-com's wall mount and rack mount fiber enclosures, FSP Series rack panels, and FSP DIN-Rail mount enclosures
  • Fiber optic network infrastructure
  • Fiber optic installers
  • FTTx applications