Fiber Sub Panel FC Single mode Couplers, 6 count, Ceramic Sleeve, Black

SKU FSP-FC6-0-SMCR
QTY available 44
Quantity Price
1 - 24 $23.00
25 - 49 $22.08
50 - 99 $21.39
100 + Call Us
Price $23.00

All Prices are in US Dollars and do not include duties



The L-com FSP-FC6-0-SMCR is an unloaded fiber sub-panel with openings for 6 simplex FC couplers, and is for use in enclosures, rack panels, or panel din-rail boxes. The FSP-FC6-0-SMCR has a ceramic alignment sleeve designed for use in single mode applications. The FSP-FC6-0-SMCR features snap on mounting for fast and easy installation and removal. The unit is constructed of cold rolled steel and is standard LGX size (5.1" x 1.1"). All fiber sub-panels are in stock and ready to ship, order online today!

Features
  • Fiber sub-panel with 6 Single mode FC simplex couplers
  • Ceramic alignment sleeve
  • Cold rolled steel construction
  • 5.1" x 1.1" LGX footprint
  • Snap on mounting for fast and easy installation

Application
  • Used to populate L-com's wall mount and rack mount fiber enclosures, FSP Series rack panels, and FSP DIN-Rail mount enclosures
  • Fiber optic network infrastructure
  • Fiber optic installers
  • FTTx applications