Fiber patch cable MPO male to MPO male, 8 fiber SMF type B, LSZH (Low Smoke, Zero Halogen) rated, 5-meter

SKU MPMM8SMBZ-5
QTY available 7
Quantity Price
1 + $34.36
Price $34.36

All Prices are in US Dollars and do not include duties



The L-com MPMM8SMBZ-5 is an MPO fiber patch cable. It features MPO Male to MPO Male connectors and utilizes Single Mode fiber. The L-com MPMM8SMBZ-5 is an 8-fiber MPO cable with type B polarity and a LSZH (Low Smoke, Zero Halogen) rated jacket, with fiber cable length 5-meter. The L-com MPMM8SMBZ-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Fiber Optic Patch Cable Assembly
  • MPO Male to MPO Male
  • Cable Type: Single Mode
  • Cable Jacket: LSZH (Low Smoke, Zero Halogen) rated
  • Cable Length: 5 meters

Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/ video/ data