Fiber patch cable MPO male to MPO male, 8 fiber SMF type A, OFNR (Riser-rated), 10-meter

SKU MPMM8SMAR-10
QTY available 7
Quantity Price
1 + $35.86
Price $35.86

All Prices are in US Dollars and do not include duties



The L-com MPMM8SMAR-10 is an MPO fiber patch cable. It features MPO Male to MPO Male connectors and utilizes Single Mode fiber. The L-com MPMM8SMAR-10 is an 8-fiber MPO cable with type A polarity and an OFNR Riser-rated jacket, with fiber cable length 10-meter. The L-com MPMM8SMAR-10 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Fiber Optic Patch Cable Assembly
  • MPO Male to MPO Male
  • Cable Type: Single Mode
  • Cable Jacket: OFNR (Riser-rated)
  • Cable Length: 10 meters

Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/ video/ data