Fiber patch cable MPO male to MPO male, 8 fiber MMF OM3 type A, OFNP (Plenum-rated), 5-meter

SKU MPMM8OM3AP-5
QTY available 7
Quantity Price
1 + $32.58
Price $32.58

All Prices are in US Dollars and do not include duties



The L-com MPMM8OM3AP-5 is an MPO fiber patch cable. It features MPO Male to MPO Male connectors and utilizes Multimode OM3 fiber. The L-com MPMM8OM3AP-5 is an 8-fiber MPO cable with type A polarity and an OFNP Plenum-rated jacket, with fiber cable length 5-meter. The L-com MPMM8OM3AP-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Fiber Optic Patch Cable Assembly
  • MPO Male to MPO Male
  • Cable Type: Multimode OM3
  • Cable Jacket: OFNP (Plenum-rated)
  • Cable Length: 5 meters

Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/ video/ data