Fiber patch cable MPO male to MPO male, 12 fiber SMF type A, OFNP (Plenum-rated), 3-meter

SKU MPMM12SMAP-3
QTY available 4
Quantity Price
1 + $34.58
Price $34.58

All Prices are in US Dollars and do not include duties



The L-com MPMM12SMAP-3 is an MPO fiber patch cable. It features MPO Male to MPO Male connectors and utilizes Single Mode fiber. The L-com MPMM12SMAP-3 is an 12-fiber MPO cable with type A polarity and an OFNP Plenum-rated jacket, with fiber cable length 3-meter. The L-com MPMM12SMAP-3 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Fiber Optic Patch Cable Assembly
  • MPO Male to MPO Male
  • Cable Type: Single Mode
  • Cable Jacket: OFNP (Plenum-rated)
  • Cable Length: 3 meters

Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/ video/ data