To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Fiber patch cable MPO Male to MPO Female, 8 fiber SMF type B, LSZH (Low Smoke, Zero Halogen) rated, 5-meter

SKU MPMF8SMBZ-5
QTY available 7
Quantity Price
1 - 9 $38.59
10 - 24 $37.05
25 - 99 $35.50
100 + Call Us
Price $38.59

All Prices are in US Dollars and do not include duties



The L-com MPMF8SMBZ-5 is an MPO fiber patch cable. It features MPO Male to MPO Female connectors and utilizes Single Mode fiber. The L-com MPMF8SMBZ-5 is an 8-fiber MPO cable with type B polarity and a LSZH (Low Smoke, Zero Halogen) rated jacket, with fiber cable length 5-meter. The L-com MPMF8SMBZ-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Fiber Optic Patch Cable Assembly
  • MPO Male to MPO Female
  • Cable Type: Single Mode
  • Cable Jacket: LSZH (Low Smoke, Zero Halogen) rated
  • Cable Length: 5 meters

Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/ video/ data