Fiber patch cable MPO Male to MPO Female, 8 fiber MMF OM3 type A, OFNP (Plenum-rated), 10-meter

SKU MPMF8OM3AP-10
QTY available 7
Quantity Price
1 + $38.00
Price $38.00

All Prices are in US Dollars and do not include duties



The L-com MPMF8OM3AP-10 is an MPO fiber patch cable. It features MPO Male to MPO Female connectors and utilizes Multimode OM3 fiber. The L-com MPMF8OM3AP-10 is an 8-fiber MPO cable with type A polarity and an OFNP Plenum-rated jacket, with fiber cable length 10-meter. The L-com MPMF8OM3AP-10 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Fiber Optic Patch Cable Assembly
  • MPO Male to MPO Female
  • Cable Type: Multimode OM3
  • Cable Jacket: OFNP (Plenum-rated)
  • Cable Length: 10 meters

Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/ video/ data