Fiber patch cable MPO Male to MPO Female, 12 fiber SMF type B, OFNP (Plenum-rated), 1-meter

SKU MPMF12SMBP-1
QTY available 8
Quantity Price
1 + $33.99
Price $33.99

All Prices are in US Dollars and do not include duties



The L-com MPMF12SMBP-1 is an MPO fiber patch cable. It features MPO Male to MPO Female connectors and utilizes Single Mode fiber. The L-com MPMF12SMBP-1 is an 12-fiber MPO cable with type B polarity and an OFNP Plenum-rated jacket, with fiber cable length 1-meter. The L-com MPMF12SMBP-1 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Fiber Optic Patch Cable Assembly
  • MPO Male to MPO Female
  • Cable Type: Single Mode
  • Cable Jacket: OFNP (Plenum-rated)
  • Cable Length: 1 meter

Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/ video/ data