Fiber Optic Transceiver, SFP+, DWDM, Channel 22, ZR SMF 80KM, 10G DDM, Ekinops Compatible

SKU FXC-SFPPD22ZR10G-EKS
QTY available 2
Quantity Price
1 - 4 $645.00
5 - 9 $619.20
10 - 24 $593.40
25 + Call Us
Price $645.00

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPPD22ZR10G-EKS is the highest quality SFP+ transceiver in the industry that supports 10G Ethernet data rates. This SFP+ DWDM transceiver has a wavelength of 1559.79nm. The L-com FXC-SFPPD22ZR10G-EKS supports a distance of 80KM and is compliant with Ekinops system level specifications . The L-com FXC-SFPPD22ZR10G-EKS features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPPD22ZR10G-EKS is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 80km
  • Pluggable SFP+ Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Ekinops Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business


Documents and Resources