To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Transceiver, SFP+, DWDM, Channel 20, ZR SMF 80KM, 10G DDM, Cisco ONS Compatible

SKU FXC-SFPPD20ZR10G-ONS
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFPPD20ZR10G-ONS is the highest quality SFP+ transceiver in the industry that supports 10G Ethernet data rates. This SFP+ DWDM transceiver has a wavelength of 1561.42nm. The L-com FXC-SFPPD20ZR10G-ONS supports a distance of 80KM and is compliant with Cisco ONS system level specifications . The L-com FXC-SFPPD20ZR10G-ONS features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPPD20ZR10G-ONS is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 80km
  • Pluggable SFP+ Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Cisco ONS Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business


Documents and Resources