Fiber Optic Transceiver, SFP+, BiDi 1270TX/1330RX, LR SMF 10 km, 10G DDM, MSA Compatible

SKU FXC-SPB-2310-10-MSA
QTY available 2
Quantity Price
1 + $90.99
Price $90.99

All Prices are in US Dollars and do not include duties



The L-com FXC-SPB-2310-10-MSA is the highest quality Bi-Directional SFP+ transceiver in the industry that delivers a dependable 10G Ethernet data rates with a receiving wavelength of 1330 nm and transmitting at 1270 nm. This SFP+ BiDi transceiver has been designed, programmed and tested to be 100% compliant with the MSA standards. The L-com FXC-SPB-2310-10-MSA has a maximum reach of 10 km to meet current and future networking requirements. The L-com FXC-SPB-2310-10-MSA features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SPB-2310-10-MSA is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 10 km
  • Pluggable Bi-Directional SFP+ Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with MSA Standards

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet


Documents and Resources