L-com

Fiber Optic Transceiver, SFP, DWDM, Channel 55, LR-2 80KM, OC-48 (2.5Gbps) DDM, Cisco ONS Compliant

SKU FXC-SFPD55LR2OC48ONS
QTY available 2
Quantity Price
1 - 9 $300.00
10 - 24 $294.00
25 - 99 $288.00
100 + Call Us
Price $300.00

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPD55LR2OC48ONS is a SFP transceiver, supporting 2.5G Ethernet data rates. This SFP DWDM transceiver has a wavelength of 1533.47nm. The L-com FXC-SFPD55LR2OC48ONS supports 80KM distance and is compliant with Cisco ONS system level specifications . The L-com FXC-SFPD55LR2OC48ONS features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPD55LR2OC48ONS is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 2.67 Gbps
  • Distance Range 80km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Cisco ONS Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the Home / Business