Fiber Optic Transceiver, SFP, DWDM, Channel 53, LR-2 120KM, OC-48 (2.5Gbps) DDM, Arris Compliant

Item # FXC-SFPD53LR2OC48ARS
Availability
2
Price Table
Quantity Price
1 - 4 $574.00
5 - 9 $562.52
10 - 24 $551.04
25 + Call Us
Add to Cart

Description

The L-com FXC-SFPD53LR2OC48ARS is a SFP transceiver, supporting 2.5G Ethernet data rates. This SFP DWDM transceiver has a wavelength of 1535.02nm. The L-com FXC-SFPD53LR2OC48ARS supports 120KM distance and is compliant with Arris system level specifications . The L-com FXC-SFPD53LR2OC48ARS features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPD53LR2OC48ARS is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 2.67 Gbps
  • Distance Range 120km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Arris Specification
Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the Home / Business