L-com

Fiber Optic Transceiver, SFP, DWDM, Channel 36, LR-2 120KM, OC-48 (2.5Gbps) DDM, Arris Compliant

SKU FXC-SFPD36LR2OC48ARS
QTY available 2
Quantity Price
1 - 4 $300.00
5 - 9 $294.00
10 - 24 $288.00
25 + Call Us
Price $300.00

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPD36LR2OC48ARS is a SFP transceiver, supporting 2.5G Ethernet data rates. This SFP DWDM transceiver has a wavelength of 1548.51nm. The L-com FXC-SFPD36LR2OC48ARS supports 120KM distance and is compliant with Arris system level specifications . The L-com FXC-SFPD36LR2OC48ARS features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPD36LR2OC48ARS is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 2.67 Gbps
  • Distance Range 120km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Arris Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the Home / Business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.