To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Transceiver, SFP, DWDM, Channel 26, LR-2 80KM, OC-48 (2.5Gbps) DDM, Cisco ONS Compliant

SKU FXC-SFPD26LR2OC48ONS
QTY available 2
Quantity Price
1 - 9 $150.00
10 - 24 $144.00
25 - 99 $138.00
100 + Call Us
Price $150.00

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPD26LR2OC48ONS is a SFP transceiver, supporting 2.5G Ethernet data rates. This SFP DWDM transceiver has a wavelength of 1556.55nm. The L-com FXC-SFPD26LR2OC48ONS supports 80KM distance and is compliant with Cisco ONS system level specifications . The L-com FXC-SFPD26LR2OC48ONS features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPD26LR2OC48ONS is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 2.67 Gbps
  • Distance Range 80km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Cisco ONS Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the Home / Business


Documents and Resources