L-com

Fiber Optic Transceiver, SFP, DWDM, Channel 24, EZX 120KM, Gigabit Ethernet DDM, MSA Compliant

SKU FXC-SFPD24EZX1G-MSA
QTY available 2
Quantity Price
1 - 4 $300.00
5 - 9 $294.00
10 - 24 $288.00
25 + Call Us
Price $300.00

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPD24EZX1G-MSA is a SFP transceiver, supporting 1G Ethernet data rates. This SFP DWDM transceiver has a wavelength of 1558.17nm. The L-com FXC-SFPD24EZX1G-MSA supports 120KM distance and is compliant with MSA system level specifications . The L-com FXC-SFPD24EZX1G-MSA features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPD24EZX1G-MSA is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 1.25 Gbps
  • Distance Range 120km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with MSA Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the Home / Business