To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Fiber Optic Transceiver, SFP, CWDM 1510nm, EZX SMF 120KM, 1000Base DDM, MSA Compliant

SKU FXC-SFP-C51EZX1G-MSA
QTY available 2
Quantity Price
1 - 9 $57.14
10 - 24 $54.85
25 - 99 $52.57
100 + Call Us
Price $57.14

All Prices are in US Dollars and do not include duties



The L-com FXC-SFP-C51EZX1G-MSA is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1510 nm. The L-com FXC-SFP-C51EZX1G-MSA supports 120KM distance and is compliant with MSA system level specifications. The L-com FXC-SFP-C51EZX1G-MSA features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C51EZX1G-MSA is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 120km
  • Pluggable SFP- Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with MSA Specification

Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business


Product Resources