L-com

Fiber Optic Transceiver, SFP, CWDM 1490nm, ZX SMF 80KM, 1000Base DDM, Brocade/Foundry Compliant

SKU FXC-SFP-C49ZX-1G-BFO
QTY available 4
Quantity Price
1 - 9 $28.57
10 - 24 $27.43
25 - 99 $26.28
100 + Call Us
Price $28.57

All Prices are in US Dollars and do not include duties



The L-com FXC-SFP-C49ZX-1G-BFO is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1490 nm. The L-com FXC-SFP-C49ZX-1G-BFO supports 80KM distance and is compliant with Brocade/Foundry system level specifications. The L-com FXC-SFP-C49ZX-1G-BFO features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C49ZX-1G-BFO is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 80km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with Brocade/Foundry Specification

Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.