Fiber Optic Transceiver, SFP, BiDi 1490TX/1550RX, ZX SMF 80 km, 1000Base DDM, Calix Compatible

SKU FXC-SFB-4580-1G-CLX
QTY available 2
Quantity Price
1 - 24 $97.99
25 - 49 $94.07
50 - 99 $91.13
100 + Call Us
Price $97.99

All Prices are in US Dollars and do not include duties



The L-com FXC-SFB-4580-1G-CLX is the highest quality Bi-Directional SFP transceiver in the industry that delivers a dependable 1G Ethernet data rates with a receiving wavelength of 1550 nm and transmitting at 1490 nm. This SFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Calix system level specifications. The L-com FXC-SFB-4580-1G-CLX has a maximum reach of 80 km to meet current and future networking requirements. The L-com FXC-SFB-4580-1G-CLX features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SFB-4580-1G-CLX is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 1.25 Gbps
  • Distance Range 80 km
  • Pluggable Bi-Directional SFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Calix system level specifications

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet


Documents and Resources