L-com

Fiber Optic Transceiver, SFP, BiDi 1310TX/1550RX, LR-1 SMF 15 km, OC-3 DDM, Huawei Compatible

SKU FXC-SFB-3515-03-HWI
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFB-3515-03-HWI is the highest quality Bi-Directional SFP transceiver in the industry that delivers a dependable 100 Mbps Ethernet data rates with a receiving wavelength of 1550 nm and transmitting at 1310 nm. This SFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Huawei system level specifications. The L-com FXC-SFB-3515-03-HWI has a maximum reach of 15 km to meet current and future networking requirements. The L-com FXC-SFB-3515-03-HWI features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SFB-3515-03-HWI is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 155 Mbps
  • Distance Range 15 km
  • Pluggable Bi-Directional SFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Huawei system level specifications

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.