Fiber Optic Transceiver, SFP, BiDi 1310TX/1490RX, LX SMF 10 km, 1000Base DDM, Fortinet Compatible

SKU FXC-SFB-3410-1G-FOR
QTY available 2
Quantity Price
1 - 24 $49.19
25 - 49 $46.73
50 - 99 $44.27
100 + Call Us
Price $49.19

All Prices are in US Dollars and do not include duties



The L-com FXC-SFB-3410-1G-FOR is the highest quality Bi-Directional SFP transceiver in the industry that delivers a dependable 1G Ethernet data rates with a receiving wavelength of 1490 nm and transmitting at 1310 nm. This SFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Fortinet system level specifications. The L-com FXC-SFB-3410-1G-FOR has a maximum reach of 10 km to meet current and future networking requirements. The L-com FXC-SFB-3410-1G-FOR features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SFB-3410-1G-FOR is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 1.25 Gbps
  • Distance Range 10 km
  • Pluggable Bi-Directional SFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Fortinet system level specifications

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet


Documents and Resources