To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Transceiver, SFP, BiDi 1310TX/1490RX, LX SMF 10 km, 1000Base DDM, Extreme Compatible

SKU FXC-SFB-3410-1G-EXT
QTY available 2
Quantity Price
1 - 24 $44.79
25 - 49 $42.55
50 - 99 $40.31
100 + Call Us
Price $44.79

All Prices are in US Dollars and do not include duties



The L-com FXC-SFB-3410-1G-EXT is the highest quality Bi-Directional SFP transceiver in the industry that delivers a dependable 1G Ethernet data rates with a receiving wavelength of 1490 nm and transmitting at 1310 nm. This SFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Extreme system level specifications. The L-com FXC-SFB-3410-1G-EXT has a maximum reach of 10 km to meet current and future networking requirements. The L-com FXC-SFB-3410-1G-EXT features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SFB-3410-1G-EXT is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 1.25 Gbps
  • Distance Range 10 km
  • Pluggable Bi-Directional SFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Extreme system level specifications

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet


Documents and Resources