L-com

Fiber Optic Transceiver, SFP+, 1550nm, ZR SMF 80km, 10G DDM, Zhone

SKU FXC-SFPP-ZR-10G-ZHO
QTY available 4
Quantity Price
1 - 9 $171.43
10 - 24 $164.57
25 - 99 $157.72
100 + Call Us
Price $171.43

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPP-ZR-10G-ZHO is an SFPP form-factor transceiver, supporting 10G Ethernet rates. The L-com FXC-SFPP-ZR-10G-ZHO supports 80KM distance and it is Zhone compliant transceiver. The L-com FXC-SFPP-ZR-10G-ZHO features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-ZR-10G-ZHO is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 80km
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFPP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Zhone SFPP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.