To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Transceiver, SFP+, 1550nm, ZR SMF 80km, 10G DDM, Alcatel 7x50

SKU FXC-SFPP-ZR-10G-A7X
QTY available 4
Quantity Price
1 - 9 $171.43
10 - 24 $164.57
25 - 99 $157.72
100 + Call Us
Price $171.43

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPP-ZR-10G-A7x is an SFPP form-factor transceiver, supporting 10G Ethernet rates. The L-com FXC-SFPP-ZR-10G-A7x supports 80KM distance and it is Alcatel 7x50 compliant transceiver. The L-com FXC-SFPP-ZR-10G-A7x features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-ZR-10G-A7x is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 80km
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFPP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Alcatel 7x50 SFPP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Documents and Resources