To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Transceiver, SFP+, 1550nm, ER SMF 40km, 10G DDM, Cisco

SKU FXC-SFPP-ER-10G-CSC
QTY available 4
Quantity Price
1 - 9 $277.99
10 - 24 $266.87
25 - 99 $255.75
100 + Call Us
Price $277.99

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPP-ER-10G-CSC is an SFPP form-factor transceiver, supporting 10G Ethernet rates. The L-com FXC-SFPP-ER-10G-CSC supports 40KM distance and it is Cisco compliant transceiver. The L-com FXC-SFPP-ER-10G-CSC features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-ER-10G-CSC is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 40km
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFPP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Cisco SFPP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Documents and Resources