L-com

Fiber Optic Transceiver, SFP+, 1550nm, ER SMF 40km, 10G DDM, Calix

SKU FXC-SFPP-ER-10G-CLX
QTY available 4
Quantity Price
1 - 9 $100.00
10 - 24 $96.00
25 - 99 $92.00
100 + Call Us
Price $100.00

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPP-ER-10G-CLX is an SFPP form-factor transceiver, supporting 10G Ethernet rates. The L-com FXC-SFPP-ER-10G-CLX supports 40KM distance and it is Calix compliant transceiver. The L-com FXC-SFPP-ER-10G-CLX features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-ER-10G-CLX is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 40km
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFPP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Calix SFPP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business