To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Transceiver, SFP+, 1310nm, LR SMF 10km, 10G DDM, MSA

SKU FXC-SFPP-LR-10G-MSA
QTY available 4
Quantity Price
1 - 24 $20.00
25 - 49 $19.00
50 - 99 $18.00
100 + Call Us
Price $20.00

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPP-LR-10G-MSA is an SFPP form-factor transceiver, supporting 10G Ethernet rates. The L-com FXC-SFPP-LR-10G-MSA supports 10KM distance and it is MSA compliant transceiver. The L-com FXC-SFPP-LR-10G-MSA features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-LR-10G-MSA is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 10km
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFPP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with MSA SFPP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Documents and Resources