L-com

Fiber Optic Patch Cable LC/UPC to LC/UPC Simplex 50/125 OM4 MMF 3.0mm Black, (LSZH) w/ internal spiral armor, 5 meter

SKU FCA-M4LC-LCS-05
QTY available 10
Quantity Price
1 - 24 $4.77
25 - 49 $4.53
50 - 99 $4.29
100 + Call Us
Price $4.77

All Prices are in US Dollars and do not include duties



The L-com FCA-M4LC-LCS-05 is a simplex multimode OM4 armored fiber optic patch cable, with LC/UPC to LC/UPC connectors. The L-com FCA-M4LC-LCS-05 is constructed with 50/125 G.657 A2 multimode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-M4LC-LCS-05 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Simplex OM4 multimode armored fiber optic patch cable
  • LC/UPC to LC/UPC connectors
  • 50/125 fiber
  • 3.0mm Black, Low-Smoke, Zero Halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA


Product Resources