Fiber Optic Patch Cable FC/UPC to FC/UPC Simplex 50/125 OM3 MMF 3.0mm Black, (LSZH) w/ internal spiral armor, 10 meter

SKU FCA-M3FC-FCS-10
QTY available 11
Quantity Price
1 - 24 $27.99
25 - 49 $26.59
50 - 99 $25.19
100 + Call Us
Price $27.99

All Prices are in US Dollars and do not include duties



The L-com FCA-M3FC-FCS-10 is a simplex multimode OM3 armored fiber optic patch cable, with FC/UPC to FC/UPC connectors. The L-com FCA-M3FC-FCS-10 is constructed with 50/125 G.657 A2 multimode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-M3FC-FCS-10 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Simplex OM3 multimode armored fiber optic patch cable
  • FC/UPC to FC/UPC connectors
  • 50/125 fiber
  • 3.0mm Black, Low-Smoke, Zero Halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA


Documents and Resources