Fiber Optic Patch Cable SC/UPC to ST/UPC Simplex 50/125 OM2 MMF 3.0mm Black, (LSZH) w/ internal spiral armor, 2 meter

SKU FCA-M2SC-STS-02
QTY available 15
Quantity Price
1 - 24 $2.35
25 - 49 $2.23
50 - 99 $2.12
100 + Call Us
Price $2.35

All Prices are in US Dollars and do not include duties



The L-com FCA-M2SC-STS-02 is a simplex multimode OM2 armored fiber optic patch cable, with SC/UPC to ST/UPC connectors. The L-com FCA-M2SC-STS-02 is constructed with 50/125 G.657 A2 multimode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-M2SC-STS-02 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Simplex OM2 multimode armored fiber optic patch cable
  • SC/UPC to ST/UPC connectors
  • 50/125 fiber
  • 3.0mm Black, Low-Smoke, Zero Halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA


Documents and Resources