To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Patch Cable FC/UPC to LC/UPC Simplex 50/125 OM2 MMF 3.0mm Black, (LSZH) w/ internal spiral armor, 5 meter

SKU FCA-M2FC-LCS-05
QTY available 11
Quantity Price
1 - 24 $5.79
25 - 49 $5.50
50 - 99 $5.21
100 + Call Us
Price $5.79

All Prices are in US Dollars and do not include duties



The L-com FCA-M2FC-LCS-05 is a simplex multimode OM2 armored fiber optic patch cable, with FC/UPC to LC/UPC connectors. The L-com FCA-M2FC-LCS-05 is constructed with 50/125 G.657 A2 multimode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-M2FC-LCS-05 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Simplex OM2 multimode armored fiber optic patch cable
  • FC/UPC to LC/UPC connectors
  • 50/125 fiber
  • 3.0mm Black, Low-Smoke, Zero Halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA


Documents and Resources