Fiber Optic Patch Cable FC/UPC to SC/UPC Simplex 62.5/125 OM1 MMF 3.0mm Black, (LSZH) w/ internal spiral armor, 2 meter

SKU FCA-M1FC-SCS-02
QTY available 4
Quantity Price
1 - 24 $12.19
25 - 49 $11.58
50 - 99 $10.97
100 + Call Us
Price $12.19

All Prices are in US Dollars and do not include duties



The L-com FCA-M1FC-SCS-02 is a simplex multimode OM1 armored fiber optic patch cable, with FC/UPC to SC/UPC connectors. The L-com FCA-M1FC-SCS-02 is constructed with 62.5/125 G.657 A2 multimode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-M1FC-SCS-02 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Simplex OM1 multimode armored fiber optic patch cable
  • FC/UPC to SC/UPC connectors
  • 62.5/125 fiber
  • 3.0mm Black, Low-Smoke, Zero Halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA


Documents and Resources