To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Patch Cable SC/APC to FC/UPC Duplex 9/125 single mode OS2 LSZH, 1 meter

SKU FCA-SAFU-DPS2Z-01
QTY available 7
Quantity Price
1 - 24 $3.35
25 - 49 $3.18
50 - 99 $3.02
100 + Call Us
Price $3.35

All Prices are in US Dollars and do not include duties



The L-com FCA-SAFU-DPS2Z-01 is a Duplex single mode fiber optic patch cable, with SC/APC to FC/UPC connectors. The L-com FCA-SAFU-DPS2Z-01 is constructed with 9/125 OS2 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-SAFU-DPS2Z-01 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • SC/APC to FC/UPC connectors
  • FC connectors, narrow key (1.95-2.05mm)
  • 9/125 OS2 fiber
  • low-smoke, zero halogen (LSZH) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity