To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Patch Cable LC/UPC to E2000/UPC Simplex 9/125 SMF G.652.D 3.0mm Black, (LSZH) w/ internal spiral armor, 5 meter

SKU FCA-SLCUE2KUS5
QTY available 13
Quantity Price
1 - 24 $22.99
25 - 49 $22.07
50 - 99 $21.38
100 + Call Us
Price $22.99

All Prices are in US Dollars and do not include duties



The L-com FCA-SLCUE2KUS5 is a Simplex single mode armored fiber optic patch cable, with LC/UPC to E2000/UPC connectors. The L-com FCA-SLCUE2KUS5 is constructed with 9/125 G.652.D single mode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SLCUE2KUS5 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • LC/UPC to E2000/UPC connectors
  • 9/125 G.652.D fiber
  • 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA