Fiber Optic Patch Cable LC to SC Duplex 50/125 multimode OM4 LSZH, 2 meter

SKU FCA-LCSC-DPM4Z-02
QTY available 15
Quantity Price
1 - 24 $3.77
25 - 49 $3.58
50 - 99 $3.39
100 + Call Us
Price $3.77

All Prices are in US Dollars and do not include duties



The L-com FCA-LCSC-DPM4Z-02 is a Duplex multimode fiber optic patch cable, with LC to SC connectors. The L-com FCA-LCSC-DPM4Z-02 is constructed with 50/125 OM4 multimode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-LCSC-DPM4Z-02 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex multimode fiber optic patch cable
  • LC to SC connectors
  • 50/125 OM4 fiber
  • low-smoke, zero halogen (LSZH) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity