L-com

Fiber Optic Patch Cable LC to LC Duplex 62.5/125 multimode OM1 LSZH, 15 meter

SKU FCA-LCLC-DPM1Z-15
QTY available 27
Quantity Price
1 - 24 $38.79
25 - 49 $36.85
50 - 99 $34.91
100 + Call Us
Price $38.79

All Prices are in US Dollars and do not include duties



The L-com FCA-LCLC-DPM1Z-15 is a Duplex multimode fiber optic patch cable, with LC to LC connectors. The L-com FCA-LCLC-DPM1Z-15 is constructed with 62.5/125 OM1 multimode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-LCLC-DPM1Z-15 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex multimode fiber optic patch cable
  • LC to LC connectors
  • 62.5/125 OM1 fiber
  • low-smoke, zero halogen (LSZH) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity