L-com

Fiber Optic Patch Cable LC/APC to SC/APC Simplex 9/125 SMF G.652.D 3.0mm Black, (LSZH) w/ internal spiral armor, 5 meter

SKU FCA-SLCASCAS5
QTY available 1
Quantity Price
1 - 24 $5.49
25 - 49 $5.22
50 - 99 $4.94
100 + Call Us
Price $5.49

All Prices are in US Dollars and do not include duties



The L-com FCA-SLCASCAS5 is a Simplex single mode armored fiber optic patch cable, with LC/APC to SC/APC connectors. The L-com FCA-SLCASCAS5 is constructed with 9/125 G.652.D single mode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SLCASCAS5 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • LC/APC to SC/APC connectors
  • 9/125 G.652.D fiber
  • 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.