Fiber Optic Patch Cable LC/APC to MTRJ/UPC Duplex 9/125 SMF G.652.D 4.8mm LSZH w/internal spiral armor, 2 meter

SKU FCA-SLCAMTRJUD2
QTY available 22
Quantity Price
1 - 24 $10.59
25 - 49 $10.06
50 - 99 $9.53
100 + Call Us
Price $10.59

All Prices are in US Dollars and do not include duties



The L-com FCA-SLCAMTRJUD2 is a Duplex single mode armored fiber optic patch cable, with LC/APC to MTRJ/UPC connectors. The L-com FCA-SLCAMTRJUD2 is constructed with 9/125 G.652.D single mode fiber, and has a 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SLCAMTRJUD2 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • LC/APC to MTRJ/UPC connectors
  • 9/125 G.652.D fiber
  • 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA