L-com

Fiber Optic Patch Cable LC/APC to LC/UPC Duplex 9/125 single mode OS2 LSZH, 3 meter

SKU FCA-LALU-DPS2Z-03
QTY available 20
Quantity Price
1 - 24 $18.99
25 - 49 $18.04
50 - 99 $17.09
100 + Call Us
Price $18.99

All Prices are in US Dollars and do not include duties



The L-com FCA-LALU-DPS2Z-03 is a Duplex single mode fiber optic patch cable, with LC/APC to LC/UPC connectors. The L-com FCA-LALU-DPS2Z-03 is constructed with 9/125 OS2 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-LALU-DPS2Z-03 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • LC/APC to LC/UPC connectors
  • 9/125 OS2 fiber
  • low-smoke, zero halogen (LSZH) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity