Fiber Optic Patch Cable FC/UPC to FC/UPC Duplex 9/125 SMF G.652.D 4.8mm Black, (LSZH) w/internal spiral armor, 15 meter

SKU FCA-SFCUFCUD15
QTY available 21
Quantity Price
1 - 24 $45.19
25 - 49 $42.93
50 - 99 $40.67
100 + Call Us
Price $45.19

All Prices are in US Dollars and do not include duties



The L-com FCA-SFCUFCUD15 is a Duplex single mode armored fiber optic patch cable, with FC/UPC to FC/UPC connectors. The L-com FCA-SFCUFCUD15 is constructed with 9/125 G.652.D single mode fiber, and has a 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SFCUFCUD15 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • FC/UPC to FC/UPC connectors
  • 9/125 G.652.D fiber
  • 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA