To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Fiber Optic Patch Cable FC to SC Duplex 9/125 single mode OS1 LSZH, 15 meter

SKU FCA-FCSC-DPS1Z-15
QTY available 13
Quantity Price
1 - 24 $5.79
25 - 49 $5.50
50 - 99 $5.21
100 + Call Us
Price $5.79

All Prices are in US Dollars and do not include duties



The L-com FCA-FCSC-DPS1Z-15 is a Duplex single mode fiber optic patch cable, with FC to SC connectors. The L-com FCA-FCSC-DPS1Z-15 is constructed with 9/125 OS1 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-FCSC-DPS1Z-15 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • FC to SC connectors
  • FC connectors, narrow key (1.95-2.05mm)
  • 9/125 OS1 fiber
  • low-smoke, zero halogen (LSZH) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity