Fiber Optic Patch Cable FC to LC Duplex 9/125 single mode OS1 LSZH, 3 meter

Item # FCA-FCLC-DPS1Z-03
Availability
30
Price Table
Quantity Price
1 - 24 $4.00
25 - 49 $3.80
50 - 99 $3.60
100 + Call Us
Add to Cart

Description

The L-com FCA-FCLC-DPS1Z-03 is a Duplex single mode fiber optic patch cable, with FC to LC connectors. The L-com FCA-FCLC-DPS1Z-03 is constructed with 9/125 OS1 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-FCLC-DPS1Z-03 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • FC to LC connectors
  • FC connectors, narrow key (1.95-2.05mm)
  • 9/125 OS1 fiber
  • low-smoke, zero halogen (LSZH) rated jacket
Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity