Fiber Optic Patch Cable FC to LC Duplex 9/125 single mode OS1 LSZH, 2 meter

SKU FCA-FCLC-DPS1Z-02
QTY available Call us
Quantity Price
1 - 24 $26.19
25 - 49 $24.88
50 - 99 $23.57
100 + Call Us
Price $26.19

All Prices are in US Dollars and do not include duties



The L-com FCA-FCLC-DPS1Z-02 is a Duplex single mode fiber optic patch cable, with FC to LC connectors. The L-com FCA-FCLC-DPS1Z-02 is constructed with 9/125 OS1 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-FCLC-DPS1Z-02 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • FC to LC connectors
  • FC connectors, narrow key (1.95-2.05mm)
  • 9/125 OS1 fiber
  • low-smoke, zero halogen (LSZH) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity