To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Patch Cable FC/APC to ST/APC Duplex 9/125 SMF G.652.D 4.8mm Black, (LSZH) w/internal spiral armor, 5 meter

SKU FCA-SFCASTAD5
QTY available 15
Quantity Price
1 - 24 $10.79
25 - 49 $10.25
50 - 99 $9.71
100 + Call Us
Price $10.79

All Prices are in US Dollars and do not include duties



The L-com FCA-SFCASTAD5 is a Duplex single mode armored fiber optic patch cable, with FC/APC to ST/APC connectors. The L-com FCA-SFCASTAD5 is constructed with 9/125 G.652.D single mode fiber, and has a 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SFCASTAD5 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • FC/APC to ST/APC connectors
  • 9/125 G.652.D fiber
  • 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA