L-com

Fiber Optic Patch Cable FC/APC to SC/UPC Duplex 9/125 single mode OS2 LSZH, 2 meter

SKU FCA-FASU-DPS2Z-02
QTY available 3
Quantity Price
1 - 24 $3.49
25 - 49 $3.32
50 - 99 $3.14
100 + Call Us
Price $3.49

All Prices are in US Dollars and do not include duties



The L-com FCA-FASU-DPS2Z-02 is a Duplex single mode fiber optic patch cable, with FC/APC to SC/UPC connectors. The L-com FCA-FASU-DPS2Z-02 is constructed with 9/125 OS2 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-FASU-DPS2Z-02 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • FC/APC to SC/UPC connectors
  • FC connectors, narrow key (1.95-2.05mm)
  • 9/125 OS2 fiber
  • low-smoke, zero halogen (LSZH) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity