Fiber Optic Patch Cable FC/APC to LC/UPC Duplex 9/125 single mode OS2 LSZH, 15 meter

SKU FCA-FALU-DPS2Z-15
QTY available 13
Quantity Price
1 - 24 $4.17
25 - 49 $3.96
50 - 99 $3.75
100 + Call Us
Price $4.17

All Prices are in US Dollars and do not include duties



The L-com FCA-FALU-DPS2Z-15 is a Duplex single mode fiber optic patch cable, with FC/APC to LC/UPC connectors. The L-com FCA-FALU-DPS2Z-15 is constructed with 9/125 OS2 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-FALU-DPS2Z-15 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • FC/APC to LC/UPC connectors
  • FC connectors, narrow key (1.95-2.05mm)
  • 9/125 OS2 fiber
  • low-smoke, zero halogen (LSZH) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity