Fiber Optic Patch Cable FC/APC to FC/APC Simplex 9/125 SMF G.652.D 3.0mm Black, (LSZH) w/ internal spiral armor, 5 meter

SKU FCA-SFCAFCAS5
QTY available 14
Quantity Price
1 - 24 $17.19
25 - 49 $16.33
50 - 99 $15.47
100 + Call Us
Price $17.19

All Prices are in US Dollars and do not include duties



The L-com FCA-SFCAFCAS5 is a Simplex single mode armored fiber optic patch cable, with FC/APC to FC/APC connectors. The L-com FCA-SFCAFCAS5 is constructed with 9/125 G.652.D single mode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SFCAFCAS5 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • FC/APC to FC/APC connectors
  • 9/125 G.652.D fiber
  • 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA