L-com

Fiber Optic Economy Coupler, FC, simplex multimode, copper body, ceramic sleeve, square flange

SKU FOA-FCMM1-MCUQ
QTY available 445
Quantity Price
1 - 24 $1.93
25 - 49 $1.83
50 - 99 $1.74
100 + Call Us
Price $1.93

All Prices are in US Dollars and do not include duties



The L-com FOA-FCMM1-MCUQ is a fiber optic economy coupler. The FOA-FCMM1-MCUQ has FC connectors for simplex multimode fiber. It features copper body with ceramic sleeve and square flange . The L-com FOA-FCMM1-MCUQ is one of thousands of fiber optic products in-stock and ready to ship.

Features
  • Fiber optic ecomony coupler
  • Connector: FC
  • Fiber: simplex multimode
  • Body: copper body
  • Sleeve: ceramic sleeve
  • Flange: square flange

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.