Corning® UniCam™ No Epoxy, No Polish Connector Tool Kit

Item # TKT-UNICAM
Availability
Available Quantity: 34
Price Table
Quantity Price
1 - 9 $937.75
10 - 24 $919.00
25 - 99 $900.24
100 + Call Us
Add to Cart

Description

The standard UniCam Connector Installation Tool Kit (TKT-UNICAM) is a basic installation tool kit used to terminate all single- and 2-fiber UniCam Connector styles (SC, LC, ST® Compatible, FC and MT-RJ Connectors). UniCam Pretium™-Performance Multimode Connectors (SC, LC and ST Compatible) can achieve Pretium performance with the use of this kit. A convenient carrying bag is provided with all the components necessary to terminate UniCam Connectors.

Features
  • Used to terminate Corning Unicam fiber optic connectors
  • No epoxy, no polish design ensures fast and easy termination which saves time and money
  • Specifically designed to be used with Corning Unicam Series MM or SM connectors
Application
  • Fiber cable assembly
  • Fiber cable repair
  • Premise wiring
  • FTTX